Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Jack Bulkhead Mount Connector Crimp/Solder Attachment for LMR-100A, PE-B100, PE-C100, RG174, RG174NM, RG316, RG188, PE-C100-LSZH

Product ID: PE517878

Pricing

QuantityPrice
1-4$15.79
5-9$15.47
10-24$15.16
25-99$14.84
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 30
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1LMR-100A
Interface Type 2PE-B100
Interface Type 3PE-C100
Interface Type 4RG174
Interface Type 5RG174NM
Interface Type 6RG316
Interface Type 7RG188
Interface Type 8PE-C100-LSZH
Interface Type 9LMR-100-FR

Description