Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm MCX Jack to 75 Ohm MCX Jack Cable Using 75 Ohm RG179 Coax

Product ID: PE3W04831

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm MCX Jack Connector Crimp/Solder Attachment for RG179, RG18775 Ohm MCX Jack Connector Crimp/Solder Attachment for RG179, RG187Data Icon
PE44300RG179B/UPE44300KitBOM Datasheet

75 Ohm MCX Jack to 75 Ohm MCX Jack Cable Using 75 Ohm RG179 Coax

PE3W04831 is a MCX jack to MCX jack cable using RG179 coax. This Pasternack MCX jack to MCX jack cable assembly uses a 75 Ohm MCX for connector 1 and a 75 Ohm MCX for connector 2.

Our jack MCX to jack MCX cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W04831 MCX jack to MCX jack cable assembly is constructed with RG179 coax.