Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Right Angle Jack Receptacle for PCB Non-Magnetic Solder Legs

Product ID: PE45872

Pricing

QuantityPrice
1-24$53.49
25-49$51.35
50-99$49.75
100-249$48.68
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 33
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodPCB
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1PCB

Description