In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RP MCX Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .177 inch D Hole

Product ID: PE44373
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead

Description

RP MCX Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .177 inch D Hole

PE44373 reverse polarity MCX jack bulkhead coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack reverse polarity MCX jack bulkhead connector uses shield/contact crimp/solder as an attachment method.

The Pasternack reverse polarity MCX jack bulkhead coaxial connector has a ptfe dielectric type. The Pasternack MCX coaxial connector has a brass body with gold plating. This reverse polarity MCX jack bulkhead coaxial RF connector is REACH compliant.

This Pasternack reverse polarity jack MCX bulkhead connector will ship the same day as purchased. Our bulkhead MCX reverse polarity jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.