RP MCX Jack Right Angle Bulkhead Connector Solder Attachment Thru Hole PCB, .177 inch D Hole
Product ID:
PE44376
Pricing
| Quantity | Price |
| 1-24 | $57.79 |
| 25-49 | $54.90 |
| 50-99 | $52.01 |
| 100-249 | $49.70 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 220

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | MCX |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | Thru Hole |
Description
RP MCX Jack Right Angle Bulkhead Connector Solder Attachment Thru Hole PCB, .177 inch D Hole
PE44376 reverse polarity MCX jack right angle bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack reverse polarity MCX jack bulkhead connector uses shield/contact solder as an attachment method. Our reverse polarity jack MCX right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack reverse polarity right angle MCX jack bulkhead pcb connector has a teflon dielectric type. The Pasternack MCX pcb connector has a brass body with gold plating. Our PE44376 reverse polarity MCXright angle connector uses brass contact. This reverse polarity MCX jack right angle bulkhead pcb RF connector is REACH compliant.
This Pasternack reverse polarity right angle jack MCX bulkhead connector will ship the same day as purchased. Our bulkhead MCX reverse polarity right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table