Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MCX Jack to SMA Male Cable Using RG316 Coax with HeatShrink

Product ID: PE3W03189/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100SMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188 Gold PlatedData Icon
PE4562RG316/UPE45145KitBOM Datasheet

MCX Jack to SMA Male Cable Using RG316 Coax with HeatShrink

PE3W03189/HS is a MCX jack to SMA male cable using RG316 coax. This Pasternack MCX jack to SMA male cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SMA for connector 2.

Our jack MCX to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03189/HS MCX jack to SMA male cable assembly is constructed with RG316 coax.