75 Ohm MCX Jack Bulkhead to 75 Ohm SMB Plug Cable Using 75 Ohm RG187 Coax
Product ID:
PE3W01182LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | MCX |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | SMB |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG187A/U |
| RF Cable Type | RG187 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44301 | RG187A/U | PE4248 | KitBOM Datasheet |
|---|
75 Ohm MCX Jack Bulkhead to 75 Ohm SMB Plug Cable Using 75 Ohm RG187 Coax
PE3W01182LF is a MCX jack bulkhead to SMB plug cable using RG187 coax. This Pasternack MCX jack bulkhead to SMB plug cable assembly uses a 75 Ohm MCX for connector 1 and a 75 Ohm SMB for connector 2.
Our jack MCX bulkhead to plug SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W01182LF MCX jack bulkhead to SMB plug cable assembly is constructed with RG187 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table