In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm MCX Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole

Product ID: PE44306
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1Solder Cup

Description

75 Ohm MCX Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole

PE44306 MCX jack bulkhead terminal connector has an interface type of solder cup and a 75 Ohm impedance. Pasternack MCX jack bulkhead connector uses shield/contact solder as an attachment method. Our jack MCX terminal connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack MCX jack bulkhead terminal connector has a PTFE dielectric type. The Pasternack MCX terminal connector has a brass body with gold over nickel plating. Our PE44306 MCX connector uses beryllium copper contact. This MCX jack bulkhead terminal RF connector is REACH compliant.

This Pasternack jack MCX bulkhead connector will ship the same day as purchased. Our bulkhead MCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.