Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
MCX Jack Right Angle Connector Solder Attachment Surface Mount PCB
Product ID:
PE4890
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 360

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MCX |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | Surface Mount |
Description
MCX Jack Right Angle Connector Solder Attachment Surface Mount PCB
PE4890 MCX jack right angle pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack MCX jack connector uses shield/contact solder as an attachment method. Our jack MCX right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle MCX jack pcb connector has a teflon dielectric type. The Pasternack MCX pcb connector has a brass body with gold plating. Our PE4890 MCXright angle connector uses beryllium copper contact. This MCX jack right angle pcb RF connector is REACH compliant.
This Pasternack right angle jack MCX connector will ship the same day as purchased. Our MCX right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table