Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm MCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .055 inch Hole Spacing

Product ID: PE44304

Pricing

QuantityPrice
1-24$14.59

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 694
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1Thru Hole

Description

75 Ohm MCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .055 inch Hole Spacing

PE44304 MCX jack right angle pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack MCX jack connector uses shield/contact solder as an attachment method. Our jack MCX right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack right angle MCX jack pcb connector has a PTFE dielectric type. The Pasternack MCX pcb connector has a brass body with gold over nickel plating. Our PE44304 MCXright angle connector uses beryllium copper contact. This MCX jack right angle pcb RF connector is REACH compliant.

This Pasternack right angle jack MCX connector will ship the same day as purchased. Our MCX right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.