In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Product ID: PE4556
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1Thru Hole

Description

MCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .052 inch Hole Spacing

PE4556 MCX jack right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack MCX jack connector uses shield/contact solder as an attachment method. Our jack MCX right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack right angle MCX jack pcb connector has a PTFE dielectric type. The Pasternack MCX pcb connector has a brass body with gold plating. Our PE4556 MCXright angle connector uses beryllium copper contact. This MCX jack right angle pcb RF connector is RoHS and REACH compliant.

This Pasternack right angle jack MCX connector will ship the same day as purchased. Our MCX right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.