MCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .059 inch Hole Spacing
Product ID:
PE45274
Pricing
Quantity | Price |
1-24 | $22.19 |
25-49 | $21.08 |
50-99 | $19.97 |
100-249 | $19.08 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 180
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MCX |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | Thru Hole |
Description
MCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .052 inch Hole Spacing
PE45274 MCX jack right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack MCX jack connector uses shield/contact solder as an attachment method. Our jack MCX right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle MCX jack pcb connector has a teflon dielectric type. The Pasternack MCX pcb connector has a brass body with gold plating. Our PE45274 MCXright angle connector uses beryllium copper contact. This MCX jack right angle pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle jack MCX connector will ship the same day as purchased. Our MCX right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.