Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Jack Right Angle Commercial Grade Connector Solder Attachment Thru Hole PCB

Product ID: PE51698

Pricing

QuantityPrice
1-24$7.59
25-49$7.21
50-99$6.83
100-249$6.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 478
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1Thru Hole

Description