Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MCX Plug Right Angle to 1.0/2.3 Jack Bulkhead Cable Using LMR-100 Coax with HeatShrink, LF Solder

Product ID: PE3W07953LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Plug Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchLow Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC Jacket1.0/2.3 Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .217 inch DD HoleData Icon
PE4553LMR-100A-PVCPE44254KitBOM Datasheet

MCX Plug Right Angle to 1.0/2.3 Jack Bulkhead Cable Using LMR-100 Coax with HeatShrink, LF Solder

PE3W07953LF/HS is a MCX plug right angle to 1.0/2.3 jack bulkhead cable using LMR-100A coax. This Pasternack MCX plug right angle to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. MCX right angle to 1.0/2.3 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to jack 1.0/2.3 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07953LF/HS MCX plug right angle to 1.0/2.3 jack bulkhead cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.