In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Reverse Polarity MCX Plug to 1.0/2.3 Plug Right Angle Cable Using LMR-100 Coax, RoHS

Product ID: PE3W00669LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44369LMR-100A-PVCPE44249KitBOM Datasheet

Reverse Polarity MCX Plug to 1.0/2.3 Plug Right Angle Cable Using LMR-100 Coax with HeatShrink, RoHS

PE3W00669LF/HS is a reverse polarity MCX plug to 1.0/2.3 plug right angle cable using LMR-100A coax. This Pasternack reverse polarity MCX plug to 1.0/2.3 plug right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. MCX to 1.0/2.3 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity plug MCX to plug 1.0/2.3 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00669LF/HS MCX reverse polarity plug to 1.0/2.3 plug right angle cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.