Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug to Slide-On BMA Plug Bulkhead Cable Using RG316 Coax

Product ID: PE3W06800

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Plug Connector Crimp/Solder Attachment for RG316, RG174, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchBMA Plug Bulkhead Mount Slide-On Connector Crimp/Solder Attachment for RG316, RG188, RG174, PE-C100, LMR-100AData Icon
PE4551RG316/UPE45316KitBOM Datasheet

MCX Plug to Slide-On BMA Plug Bulkhead Cable Using RG316 Coax

PE3W06800 is a MCX plug to BMA plug bulkhead cable using RG316 coax. This Pasternack MCX plug to BMA plug bulkhead cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm BMA for connector 2.

Our plug MCX to plug BMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06800 MCX plug to BMA plug bulkhead cable assembly is constructed with RG316 coax.