Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

75 Ohm MCX Plug to 75 Ohm BNC Female Bulkhead Cable Using 75 Ohm RG187 Coax

Product ID: PE3W01286

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44298RG187A/UPE4640KitBOM Datasheet

75 Ohm MCX Plug to 75 Ohm BNC Female Bulkhead Cable Using 75 Ohm RG187 Coax

PE3W01286 is a MCX plug to BNC female bulkhead cable using RG187 coax. This Pasternack MCX plug to BNC female bulkhead cable assembly uses a 75 Ohm MCX for connector 1 and a 75 Ohm BNC for connector 2.

Our plug MCX to female BNC bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W01286 MCX plug to BNC female bulkhead cable assembly is constructed with RG187 coax.