Reverse Polarity MCX Plug to BNC Male Cable Using RG188 Coax
Product ID:
PE3W01432
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | MCX |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Reverse Polarity |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | BNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG188A/U |
| RF Cable Type | RG188 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44369 | RG188A/U | PE4043 | KitBOM Datasheet |
|---|
Reverse Polarity MCX Plug to BNC Male Cable Using RG188 Coax
PE3W01432 is a reverse polarity MCX plug to BNC male cable using RG188 coax. This Pasternack reverse polarity MCX plug to BNC male cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm BNC for connector 2.
Our reverse polarity plug MCX to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01432 MCX reverse polarity plug to BNC male cable assembly is constructed with RG188 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table