To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity MCX Plug to BNC Male Cable Using RG316 Coax

Product ID: PE3W00693
Product discontinued.
Replaced with PE3C3489.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44369RG316/UPE4043KitBOM Datasheet

Reverse Polarity MCX Plug to BNC Male Cable Using RG316 Coax

PE3W00693 is a reverse polarity MCX plug to BNC male cable using RG316 coax. This Pasternack reverse polarity MCX plug to BNC male cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm BNC for connector 2.

Our reverse polarity plug MCX to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00693 MCX reverse polarity plug to BNC male cable assembly is constructed with RG316 coax.