Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug to Water Blue FAKRA Plug Cable Using RG188 Coax with HeatShrink

Product ID: PE3W03621/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Plug Connector Crimp/Solder Attachment for RG316, RG174, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchFAKRA Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, Water Blue ColorData Icon
PE4551RG188A/UPE44647ZKitBOM Datasheet

MCX Plug to Water Blue FAKRA Plug Cable Using RG188 Coax with HeatShrink

PE3W03621/HS is a MCX plug to FAKRA plug cable using RG188 coax. This Pasternack MCX plug to FAKRA plug cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm FAKRA for connector 2.

Our plug MCX to plug FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03621/HS MCX plug to FAKRA plug cable assembly is constructed with RG188 coax.