Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity Push-On MCX Plug Right Angle to MCX Plug Right Angle Cable Using RG174 Coax with HeatShrink, LF Solder

Product ID: PE3W05855LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Reverse Polarity
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Reverse Polarity MCX Plug Right Angle Push-On Connector Crimp/Solder Attachment for RG316, RG188, RG174, Gold ColorMCX Plug Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
PE45050RG174A/UPE4553KitBOM Datasheet

Reverse Polarity Push-On MCX Plug Right Angle to MCX Plug Right Angle Cable Using RG174 Coax with HeatShrink, LF Solder

PE3W05855LF/HS is a reverse polarity MCX plug right angle to MCX plug right angle cable using RG174 coax. This Pasternack reverse polarity MCX plug right angle to MCX plug right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MCX for connector 2. MCX right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity plug MCX right angle to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05855LF/HS MCX reverse polarity plug right angle to MCX plug right angle cable assembly is constructed with RG174 coax.