In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MCX Plug Right Angle to MCX Plug Right Angle Cable Using RG178 Coax with HeatShrink and 180 Deg. Clock

Product ID: PE33851/HS/PH180
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4554RG178B/UPE4554KitBOM Datasheet

MCX Plug Right Angle to MCX Plug Right Angle Cable Using RG178 Coax with HeatShrink and 180 Deg. Clock

PE33851/HS/PH180 is a MCX plug right angle to MCX plug right angle cable using RG178 coax. This Pasternack MCX plug right angle to MCX plug right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MCX for connector 2. MCX right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE33851/HS/PH180 MCX plug right angle to MCX plug right angle cable assembly is constructed with RG178 coax.