Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity MCX Plug Right Angle to MCX Plug Cable Using RG178 Coax

Product ID: PE3W06291

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Reverse Polarity
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP MCX Plug Right Angle Connector Crimp/Solder Attachment For RG178, RG196MCX Plug Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE44372RG178B/UPE4552KitBOM Datasheet

Reverse Polarity MCX Plug Right Angle to MCX Plug Cable Using RG178 Coax

PE3W06291 is a reverse polarity MCX plug right angle to MCX plug cable using RG178 coax. This Pasternack reverse polarity MCX plug right angle to MCX plug cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MCX for connector 2. MCX right angle to MCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity plug MCX right angle to plug MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06291 MCX reverse polarity plug right angle to MCX plug cable assembly is constructed with RG178 coax.