Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm MCX Plug to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax with HeatShrink, LF Solder

Product ID: PE36133LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44298RG179B/UPE44298KitBOM Datasheet

75 Ohm MCX Plug to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax with HeatShrink, LF Solder

PE36133LF/HS is a MCX plug to MCX plug cable using RG179 coax. This Pasternack MCX plug to MCX plug cable assembly uses a 75 Ohm MCX for connector 1 and a 75 Ohm MCX for connector 2.

Our plug MCX to plug MCX cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36133LF/HS MCX plug to MCX plug cable assembly is constructed with RG179 coax.