Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MCX Plug to MCX Plug Cable 36 Inch Length Using RG316 Coax

Product ID: PE3297-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$85.09
25-49$80.84
50-99$76.58
100-249$73.18
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length36 inches

Description

MCX Plug to MCX Plug Cable 36 Inch Length Using RG316 Coax

The PE3297-36 is a MCX plug to MCX plug cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where compact push-on MCX interfaces simplify straight cable connections between compatible ports. Brass connector bodies with gold-plated brass contacts and PTFE dielectrics support a 1.4:1 maximum VSWR and operation from -55°C to 155°C.

Pasternack RF coax cable assembly is built with MCX cable connection on one end and MCX cable connection on the other. Our MCX to MCX cable assemblies have a plug gender on end 1 and plug on end 2. This MCX to MCX cable is a plug to plug coax assembly, PE3297-36, can also be known as a MCX male to MCX male cable assembly and will be shipped same-day as it is purchased.

MCX male to MCX male cable assembly PE3297-36 is built with RG316 which is a flexible coax type. The Pasternack flexible MCX cable assembly is manufactured with MCX to MCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency MCX plug to MCX plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

MCX male to MCX male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MCX to MCX cable assembly for quick shipment worldwide. Variations of MCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MCX plug to MCX plug cable 36 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3297-36 MCX cable assembly used for?

The PE3297-36 is an MCX plug to MCX plug cable assembly used to connect two compatible MCX interfaces in 50 Ohm RF systems. It uses RG316/U coax, straight MCX plug connectors, and supports DC to 3 GHz operation with 1.4:1 maximum VSWR. Engineers use this cable in compact electronics, bench setups, and embedded assemblies where push-on MCX connections save space. Its flexible construction and wide -55°C to 155°C operating range make it suitable for controlled lab and equipment-integration environments.

When should I use an MCX plug to MCX plug cable instead of another connector style?

An MCX plug to MCX plug cable like PE3297-36 is used when both device ports accept MCX interfaces and space is limited. This assembly combines straight plug connectors, 50 Ohm impedance, and RG316/U coax to support compact routing up to 3 GHz. Engineers often choose MCX for small RF modules, embedded electronics, and lightweight interconnects where larger connectors are less practical. The push-on interface also helps speed installation and removal during bench work, prototype changes, and routine equipment reconfiguration.

Is the PE3297-36 suitable for bench testing and electronic integration?

The PE3297-36 is suitable for bench testing and electronic integration when the application requires MCX plug interfaces and 50 Ohm cable performance. It supports DC to 3 GHz operation, uses RG316/U coax, and maintains a 1.4:1 maximum VSWR for controlled RF connections. Test engineers use it for short interconnects between instruments, modules, and development hardware that rely on compact MCX ports. System integrators also use it inside electronic assemblies where flexible cable routing and straightforward push-on mating simplify installation.

What makes the PE3297-36 a good fit for compact RF assemblies?

The PE3297-36 is a good fit for compact RF assemblies because it uses small MCX plug connectors on both cable ends. Its RG316/U coax, straight connector layout, PTFE dielectrics, and gold-plated brass contacts support reliable 50 Ohm performance to 3 GHz. Designers use this cable where enclosure space is limited and where a larger interface would add bulk or routing difficulty. The FEP jacket and -55°C to 155°C temperature range also help it serve demanding electronics packaging and integration requirements.