Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MCX Plug Right Angle to MCX Plug Right Angle Cable 60 Inch Length Using RG400 Coax

Product ID: PE35463-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$109.99
25-49$104.49
50-99$98.99
100-249$94.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 664
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length60 inches

Description

MCX Plug Right Angle to MCX Plug Right Angle Cable 60 Inch Length Using RG400 Coax

The PE35463-60 is an MCX plug to MCX plug right angle cable designed for in-series RF interconnects, offering 50 Ohm impedance and RG400/U coax construction. It supports RF and electronic system integration where both cable ends need right angle routing in compact equipment layouts. Brass connector bodies and an FEP jacket support durable cable assembly construction with flexible RG400/U coax for standard 50 Ohm interconnect needs.

Pasternack RF coax cable assembly is built with right angle MCX cable connection on one end and right angle MCX cable connection on the other. Our right angle MCX to right angle MCX cable assemblies have a plug gender on end 1 and plug on end 2. This MCX to MCX cable is a plug to plug coax assembly, PE35463-60, can also be known as a right angle MCX male to right angle MCX male cable assembly and will be shipped same-day as it is purchased.

MCX male to MCX male cable assembly PE35463-60 is built with RG400 which is a flexible coax type. The Pasternack flexible MCX cable assembly is manufactured with right angle MCX to right angle MCX cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this MCX right angle plug to MCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

MCX right angle male to MCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MCX to MCX cable assembly for quick shipment worldwide. Variations of MCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MCX plug right angle to MCX plug right angle cable 60 inch length using RG400 coax.

Frequently Asked Questions

What is the PE35463-60 MCX cable assembly used for?

The PE35463-60 is an MCX plug to MCX plug right angle cable assembly used for in-series 50 Ohm RF interconnects. It uses RG400/U flexible coax, standard polarity MCX plugs, and right angle connectors on both cable ends. Engineers use this cable in compact electronic assemblies where straight connector exits would create routing conflicts or bend stress. It is a practical choice for RF system integration, prototype builds, and equipment layouts that need MCX connectivity with controlled cable direction.

When should I use a right-angle MCX to right-angle MCX cable?

A right-angle MCX to right-angle MCX cable like PE35463-60 is useful when both connection points have limited clearance. Its dual right angle design helps manage cable routing inside dense enclosures, behind panels, or near adjacent components. The 50 Ohm RG400/U construction supports standard RF interconnect needs in electronics and communication assemblies. Engineers often choose this configuration to reduce cable strain, simplify installation, and maintain cleaner cable paths in compact systems.

Is the PE35463-60 compatible with standard 50 Ohm MCX interfaces?

The PE35463-60 is designed for standard 50 Ohm MCX interfaces because both connectors are MCX plugs with standard polarity. Each connector end is specified at 50 Ohm, matching the RG400/U coax used in the cable assembly. This makes it suitable for equipment and assemblies that require standard MCX plug connectivity on both ends. Engineers should confirm mating jack interfaces and mechanical clearance, especially when the right angle body is part of a tight installation.

Why would engineers choose RG400/U coax for an MCX cable assembly?

Engineers choose RG400/U in PE35463-60 when they need a flexible coax cable for standard 50 Ohm MCX interconnect assemblies. This cable assembly combines RG400/U coax with crimp and solder terminated MCX plugs and brass connector bodies. It fits integration work where cable routing flexibility matters across prototypes, electronic modules, and general RF system connections. The design supports practical installation in constrained spaces while maintaining the familiar handling and interface style many engineers specify.