Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug Right Angle to Snap-On MMBX Plug Cable Using LMR-100 Coax , LF Solder

Product ID: PE3W09874LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4553LMR-100A-PVCPE45251KitBOM Datasheet

MCX Plug Right Angle to Snap-On MMBX Plug Cable Using LMR-100 Coax, LF Solder

PE3W09874LF is a MCX plug right angle to MMBX plug cable using LMR-100A coax. This Pasternack MCX plug right angle to MMBX plug cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MMBX for connector 2. MCX right angle to MMBX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to plug MMBX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09874LF MCX plug right angle to MMBX plug cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.