PE517802 MCX plug surface-mount PCB RF connector has an impedance of 50 Ohms. Pasternack’s MCX plug surface-mount connector utilizes solder as its attachment method. Our plug MCX PCB connector provides a maximum frequency of 6 GHz. Our high-quality radio frequency coaxial connector is used for general-purpose testing and printed circuit board applications. This MCX plug RF connector is stocked to be readily available for same business day shipment.
The Pasternack MCX plug surface mount PCB connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack’s MCX PCB connector has a phosphor bronze body with gold over nickel over copper plating. Our PE517802 MCX connector uses a gold over nickel over copper-plated brass contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 5 mOhms and 2.5 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from phosphor bronze material has a contact life of 500 cycles or more. The PE517802 MCX surface mount connector operates at a temperature range of -55 to 155 deg C. This MCX connector has a gold over nickel over copper inner contact plating. The Pasternack MCX plug connector has a maximum operating voltage of 250 Vrms and a dielectric withstanding voltage of 750 Vrms. This PCB RF connector comes with a minimum insulation resistance of 10,000 MOhms. Our MCX plug connector has a length of 0.232 inches, a width of 0.236 inches, and a weight of 0.1 lbs.
This Pasternack plug MCX surface mount connector will ship the same business day as purchased. Our surface mount MCX plug connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.