75 Ohm MCX Plug Right Angle Push-On Connector Crimp/Solder Attachment for RG179, RG187
Product ID:
PE45086
Pricing
| Quantity | Price |
| 1-24 | $34.69 |
| 25-49 | $32.96 |
| 50-99 | $31.22 |
| 100-249 | $29.83 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 94

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MCX |
| Connector Gender | Plug |
| Impedance | 75 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | RG179 |
| Interface Type 2 | RG187 |
Description
75 Ohm MCX Plug Right Angle Push-On Connector Crimp/Solder Attachment for RG179, RG187
PE45086 MCX plug right angle coaxial push-on connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack MCX plug connector uses shield/contact crimp/solder as an attachment method. Our plug MCX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack right angle MCX plug coaxial push-on connector has a PTFE dielectric type. The Pasternack MCX coaxial connector has a brass body with gold plating. Our PE45086 MCXright angle connector uses brass contact and a gold plating material. This MCX plug right angle coaxial push-on RF connector is REACH compliant.
This Pasternack right angle plug MCX connector will ship the same day as purchased. Our MCX right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table