In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MCX Plug Right Angle to QMA Female Bulkhead Cable Using LMR-100 Coax with HeatShrink, LF Solder

Product ID: PE3W07954LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4553LMR-100A-PVCPE44507KitBOM Datasheet

MCX Plug Right Angle to QMA Female Bulkhead Cable Using LMR-100 Coax with HeatShrink, LF Solder

PE3W07954LF/HS is a MCX plug right angle to QMA female bulkhead cable using LMR-100A coax. This Pasternack MCX plug right angle to QMA female bulkhead cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm QMA for connector 2. MCX right angle to QMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to female QMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07954LF/HS MCX plug right angle to QMA female bulkhead cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.