Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug Right Angle to QMA Female Bulkhead Cable Using PE-SR405FLJ Coax with HeatShrink

Product ID: PE3W08309/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Plug Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketQMA Female Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405, .268 inch D HoleData Icon
PE4877PE-SR405FLJPE45218KitBOM Datasheet

MCX Plug Right Angle to QMA Female Bulkhead Cable Using PE-SR405FLJ Coax with HeatShrink

PE3W08309/HS is a MCX plug right angle to QMA female bulkhead cable using PE-SR405FLJ coax. This Pasternack MCX plug right angle to QMA female bulkhead cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm QMA for connector 2. MCX right angle to QMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to female QMA bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08309/HS MCX plug right angle to QMA female bulkhead cable assembly is constructed with PE-SR405FLJ coax.