To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

MCX Plug Right Angle to QMA Male Right Angle Cable Using RG316-DS Coax with HeatShrink, LF Solder

Product ID: PE3W08085LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4879RG316-DSPE44505KitBOM Datasheet

MCX Plug Right Angle to QMA Male Right Angle Cable Using RG316-DS Coax with HeatShrink, LF Solder

PE3W08085LF/HS is a MCX plug right angle to QMA male right angle cable using RG316-DS coax. This Pasternack MCX plug right angle to QMA male right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm QMA for connector 2. MCX right angle to QMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to male QMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08085LF/HS MCX plug right angle to QMA male right angle cable assembly is constructed with RG316-DS coax.