RP MCX Plug Right Angle Connector Crimp/Solder Attachment For RG174, RG316, RG188
Product ID:
PE44371
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | MCX |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
Description
RP MCX Plug Right Angle Connector Crimp/Solder Attachment For RG174, RG316, RG188
PE44371 reverse polarity MCX plug right angle coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack reverse polarity MCX plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack reverse polarity right angle MCX plug coaxial connector has a PTFE dielectric type. The Pasternack MCX coaxial connector has a brass body with gold plating. This reverse polarity MCX plug right angle coaxial RF connector is REACH compliant.
This Pasternack reverse polarity right angle plug MCX connector will ship the same day as purchased. Our MCX reverse polarity right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table