RP MCX Plug Connector Crimp/Solder Attachment for RG178, RG196
Product ID:
PE44370
Pricing
| Quantity | Price |
| 1-24 | $44.29 |
| 25-49 | $42.08 |
| 50-99 | $39.86 |
| 100-249 | $38.09 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 18

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | MCX |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | RG178 |
| Interface Type 2 | RG196 |
Description
RP MCX Plug Connector Crimp/Solder Attachment for RG178, RG196
PE44370 reverse polarity MCX plug coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack reverse polarity MCX plug connector uses shield/contact crimp/solder as an attachment method. Our reverse polarity plug MCX coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack reverse polarity MCX plug coaxial connector has a PTFE dielectric type and a VSWR of 1.41. The Pasternack MCX coaxial connector has a brass body with gold over nickel plating. Our PE44370 reverse polarity MCX connector uses beryllium copper contact. This reverse polarity MCX plug coaxial RF connector is REACH compliant.
This Pasternack reverse polarity plug MCX connector will ship the same day as purchased. Our MCX reverse polarity plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table