PE45885 MCX plug right angle coaxial connector has an interface type of MCX plug which is compatible with rg316 and has an impedance of 50 Ohm. This connector is part of our non-magnetic RF interconnects that are designed for carrying RF signals within a magnetic field. As such, they have a low level of magnetic susceptibility and no field distortion. Pasternack’s MCX plug connector uses crimp/solder as an attachment method. Our plug MCX right angle coaxial connector provides a maximum frequency of 6 GHz. This MCX plug RF connector is stocked to be readily available for same business day shipment.
This non-magnetic connector is suitable for use in MRI and other medical imaging equipment, patient monitoring devices, medical technology, and other non-magnetic RF applications. Pasternack’s MCX coaxial connector has a bronze body with copper-tin-zinc alloy plating. Our PE45885 MCX right angle connector uses gold over copper-plated bronze contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from bronze material and has a contact life of 500 cycles or more. The PE45885 MCX non-magnetic connector operates at a temperature range of -55 to 125 deg C. This right angle MCX connector has a gold over copper inner contact plating. The Pasternack non-magnetic MCX plug connector has a maximum operating voltage of 170 Vrms and a dielectric withstanding voltage of 500 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 1,000 MOhms.