Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug Non-Magnetic Connector Crimp/Solder Attachment for RG316, LMR-100A, PE-B100, PE-C100, RG174, RG174MN, RG188, LMR-100A-PV

Product ID: PE517805

Pricing

QuantityPrice
1-4$27.19
5-9$26.65
10-24$26.10
25-99$25.56
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1RG316
Interface Type 2LMR-100A
Interface Type 3PE-B100
Interface Type 4PE-C100
Interface Type 5RG174
Interface Type 6RG174MN
Interface Type 7RG188
Interface Type 8PE-C100-LSZH
Interface Type 9LMR-100-FR
Interface Type 10LMR-100A-PVC

Description