Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug Right Angle to MCX Plug Cable Assemblies

Pasternack Enterprises MCX plug right angle to MCX plug cable assembly product portfolio is made up of 56 custom and standard configurations that use Flexible coax cable. MCX plug right angle to MCX plug assemblies are assembled using 4 different coaxial cable types and 2 different MCX connectors. Our MCX plug right angle to MCX plug cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack MCX plug right angle to MCX plug cable assemblies are built with 8 different connector and cable combinations. You can select the MCX plug right angle to MCX plug cable assemblies that have any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our production facility certified to ISO 9001:2015 builds and ships MCX plug right angle to MCX plug cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts on hand. Excellent technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant