Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reverse Polarity MCX Plug to Reverse Polarity SMA Female Bulkhead Cable Using RG174 Coax

Product ID: PE3W09542

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44369RG174A/UPE4858KitBOM Datasheet

Reverse Polarity MCX Plug to Reverse Polarity SMA Female Bulkhead Cable Using RG174 Coax

PE3W09542 is a reverse polarity MCX plug to reverse polarity SMA female bulkhead cable using RG174 coax. This Pasternack reverse polarity MCX plug to reverse polarity SMA female bulkhead cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity plug MCX to reverse polarity female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09542 MCX reverse polarity plug to SMA reverse polarity female bulkhead cable assembly is constructed with RG174 coax.