Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MCX Plug to SMA Female Cable Using RG316 Coax with HeatShrink

Product ID: PE34622/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4551RG316/UPE4414KitBOM Datasheet

MCX Plug to SMA Female Cable Using RG316 Coax with HeatShrink

PE34622/HS is a MCX plug to SMA female cable using RG316 coax. This Pasternack MCX plug to SMA female cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SMA for connector 2.

Our plug MCX to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34622/HS MCX plug to SMA female cable assembly is constructed with RG316 coax.