MCX Plug Right Angle to SMA Male Cable Using PE-C100-LSZH Coax with HeatShrink, LF Solder

Product ID: PE3W05648LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4553PE-C100-LSZHTC-100-SMKitBOM Datasheet

MCX Plug Right Angle to SMA Male Cable Using PE-C100-LSZH Coax with HeatShrink, LF Solder

PE3W05648LF/HS is a MCX plug right angle to SMA male cable using PE-C100-LSZH coax. This Pasternack MCX plug right angle to SMA male cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SMA for connector 2. MCX right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05648LF/HS MCX plug right angle to SMA male cable assembly is constructed with PE-C100-LSZH coax.