Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

75 Ohm MCX Plug to 75 Ohm SMB Plug Cable Using 75 Ohm RG179 Coax with HeatShrink

Product ID: PE3W01983/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

75 Ohm MCX Plug to 75 Ohm SMB Plug Cable Using 75 Ohm RG179 Coax with HeatShrink

Radio frequency assembly 75 Ohm MCX plug to 75 Ohm SMB plug cable using 75 Ohm RG179 coax with heatshrink from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 75 Ohm MCX plug to 75 Ohm SMB plug cable using 75 Ohm RG179 coax with heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MCX to SMB cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with MCX cable connection on one end and SMB cable connection on the other. Our MCX to SMB cable assemblies have a plug gender on end 1 and plug on end 2. This MCX to SMB cable is a plug to plug coax assembly, PE3W01983/HS, can also be known as a MCX male to SMB male cable assembly and will be shipped same-day as it is purchased.

MCX male to SMB male cable assembly PE3W01983/HS is built with RG179 which is a flexible coax type. The Pasternack flexible MCX cable assembly is manufactured with MCX to SMB cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency MCX plug to SMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W01983/HS can also be used in the other direction and will be SMB plug to MCX plug cable assembly if the opposite connectivity is required.

MCX male to SMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MCX to SMB cable assembly for quick shipment worldwide. Variations of MCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm MCX plug to 75 Ohm SMB plug cable using 75 Ohm RG179 coax with heatshrink.