To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm MCX Plug to 75 Ohm SMB Plug Cable Using 75 Ohm RG179 Coax

Product ID: PE3W01983

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44298RG179B/UPE4248KitBOM Datasheet

75 Ohm MCX Plug to 75 Ohm SMB Plug Cable Using 75 Ohm RG179 Coax

PE3W01983 is a MCX plug to SMB plug cable using RG179 coax. This Pasternack MCX plug to SMB plug cable assembly uses a 75 Ohm MCX for connector 1 and a 75 Ohm SMB for connector 2.

Our plug MCX to plug SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W01983 MCX plug to SMB plug cable assembly is constructed with RG179 coax.