Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug Right Angle to SMP Female Right Angle Cable 50 cm Using PE-SR405FL Coax

Product ID: PE3W08556-50CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$140.99
25-49$133.94
50-99$126.89
100-249$121.25
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 15
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm
Length19.68 inches

Description

MCX Plug Right Angle to SMP Female Right Angle Cable 50 cm Using PE-SR405FL Coax

Radio frequency assembly MCX plug right angle to SMP female right angle cable 50 cm using PE-SR405FL coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. MCX plug right angle to SMP female right angle cable 50 cm using PE-SR405FL coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MCX to SMP cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle MCX cable connection on one end and right angle SMP cable connection on the other. Our right angle MCX to right angle SMP cable assemblies have a plug gender on end 1 and female on end 2. This MCX to SMP cable is a plug to female coax assembly, PE3W08556-50CM, can also be known as a right angle MCX male to right angle SMP jack cable assembly and will be shipped same-day as it is purchased.

MCX male to SMP jack cable assembly PE3W08556-50CM is built with PE-SR405FL which is a formable coax type. The Pasternack formable MCX cable assembly is manufactured with right angle MCX to right angle SMP cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency MCX right angle plug to SMP right angle female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W08556-50CM can also be used in the other direction and will be right angle SMP female to right angle MCX plug cable assembly if the opposite connectivity is required.

MCX right angle male to SMP right angle jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MCX to SMP cable assembly for quick shipment worldwide. Variations of MCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MCX plug right angle to SMP female right angle cable 50 cm using PE-SR405FL coax.