Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MCX Plug Right Angle to SSMC Plug Right Angle Cable Using RG174 Coax

Product ID: PE3W04610

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Plug Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchSSMC Plug Right Angle Connector Crimp/Solder Attachment for RG316, RG188, RG174, PE-C100-LSZH, PE-B100, LMR-100A-FR, LMR-100AData Icon
PE4553RG174A/UPE45382KitBOM Datasheet

MCX Plug Right Angle to SSMC Plug Right Angle Cable Using RG174 Coax

PE3W04610 is a MCX plug right angle to SSMC plug right angle cable using RG174 coax. This Pasternack MCX plug right angle to SSMC plug right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SSMC for connector 2. MCX right angle to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to plug SSMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04610 MCX plug right angle to SSMC plug right angle cable assembly is constructed with RG174 coax.