Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug Right Angle to SSMC Plug Right Angle Cable Using RG316-DS Coax

Product ID: PE3W04457
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4879RG316-DSPE45383KitBOM Datasheet

MCX Plug Right Angle to SSMC Plug Right Angle Cable Using RG316-DS Coax

PE3W04457 is a MCX plug right angle to SSMC plug right angle cable using RG316-DS coax. This Pasternack MCX plug right angle to SSMC plug right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SSMC for connector 2. MCX right angle to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to plug SSMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04457 MCX plug right angle to SSMC plug right angle cable assembly is constructed with RG316-DS coax.