MCX Plug Right Angle to SSMC Plug Right Angle Cable Using RG316-DS Coax with 90 Deg. Clock
Product ID:
PE3W04457/PH90
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | MCX |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SSMC |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG316-DS |
| RF Cable Type | RG316-DS |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4879 | RG316-DS | PE45383 | KitBOM Datasheet |
|---|
MCX Plug Right Angle to SSMC Plug Right Angle Cable Using RG316-DS Coax with 90 Deg. Clock
PE3W04457/PH90 is a MCX plug right angle to SSMC plug right angle cable using RG316-DS coax. This Pasternack MCX plug right angle to SSMC plug right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SSMC for connector 2. MCX right angle to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug MCX right angle to plug SSMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04457/PH90 MCX plug right angle to SSMC plug right angle cable assembly is constructed with RG316-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table