75 Ohm Push-On MCX Plug Right Angle to Straight Cut Lead Cable Using 75 Ohm RG179 Coax
Product ID:
PE3C4197
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | MCX |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 |
| Connector Series 2 | Straight Cut Lead |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 0 |
| RF Cable Part Number | RG179B/U |
| RF Cable Type | RG179 |
| RF Cable Impedance | 75 |
Description
75 Ohm Push-On MCX Plug Right Angle to Straight Cut Lead Cable Using 75 Ohm RG179 Coax
PE3C4197 is a MCX plug right angle to Straight Cut Lead sexless cable using RG179 coax. This Pasternack MCX plug right angle to Straight Cut Lead sexless cable assembly uses a 75 Ohm MCX for connector 1 and a Straight Cut Lead for connector 2. MCX right angle to Straight Cut Lead coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug MCX right angle to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4197 MCX plug right angle to Straight Cut Lead sexless cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table