Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug Right Angle to Straight Cut Lead Sexless Cable Using RG405 Coax

Product ID: PE3C2771

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

MCX Plug Right Angle to Straight Cut Lead Sexless

PE3C2771 is a MCX plug right angle to cable using RG405 coax. This Pasternack MCX plug right angle to cable assembly uses a 50 Ohm MCX for connector 1 and a for connector 2. MCX right angle to coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C2771 MCX plug right angle to cable assembly is constructed with RG405 coax.