Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MCX Plug to TNC Female Bulkhead Cable 48 Inch Length Using RG316 Coax

Product ID: PE3W05645-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$192.99
25-49$183.34
50-99$173.69
100-249$165.97
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length48 inches

Description

MCX Plug to TNC Female Bulkhead Cable 48 Inch Length Using RG316 Coax

The PE3W05645-48 is a MCX plug to TNC female bulkhead cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF panel feedthroughs and equipment interconnects where an MCX interface must transition to a bulkhead-mounted TNC connection. Brass connector bodies, gold-plated contacts, PTFE dielectrics, and an FEP jacket support reliable use from -55°C to 155°C.

Pasternack RF coax cable assembly is built with MCX cable connection on one end and TNC bulkhead cable connection on the other. Our MCX to TNC cable assemblies have a plug gender on end 1 and female on end 2. This MCX to TNC cable is a plug to female coax assembly, PE3W05645-48, can also be known as a MCX male to TNC jack cable assembly and will be shipped same-day as it is purchased.

MCX male to TNC jack cable assembly PE3W05645-48 is built with RG316 which is a flexible coax type. The Pasternack flexible MCX cable assembly is manufactured with MCX to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency MCX plug to TNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W05645-48 can also be used in the other direction and will be TNC female bulkhead to MCX plug cable assembly if the opposite connectivity is required.

MCX male to TNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MCX to TNC cable assembly for quick shipment worldwide. Variations of MCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MCX plug to TNC female bulkhead cable 48 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3W05645-48 RF cable assembly?

The PE3W05645-48 is a between-series RF cable assembly that connects an MCX plug to a TNC female bulkhead interface. It uses RG316/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. This configuration is useful when compact internal MCX connections must transition to a panel-mounted TNC port. Engineers often use it in electronic assemblies, bench setups, and enclosure feedthroughs that need a straight connector layout.

When would I use an MCX plug to TNC female bulkhead cable?

An MCX plug to TNC female bulkhead cable is used when a compact RF connection must terminate at a panel-mounted interface. The PE3W05645-48 combines a straight MCX plug, a straight TNC female bulkhead, and RG316/U flexible coax in one assembly. This is common in instrument panels, shielded enclosures, and integrated electronic systems that need external TNC access. It helps create a clean transition point while maintaining a 50 Ohm RF path through the panel.

Is the PE3W05645-48 suitable for panel and enclosure installations?

Yes, the PE3W05645-48 is suitable for panel and enclosure installations because it includes a TNC female bulkhead connection. That bulkhead interface is designed to mount through a panel while the MCX plug connects to internal equipment or cabling. The assembly also uses brass connector bodies, gold-plated contacts, and PTFE dielectrics for reliable interconnection. This makes it a practical choice for electronics packaging, RF modules, and test enclosures that require accessible external ports.

Why choose RG316/U coax for this cable assembly?

RG316/U is used in the PE3W05645-48 because it provides a flexible coax platform for compact RF routing applications. This cable assembly pairs RG316/U with 50 Ohm connectors, an FEP jacket, and an operating temperature range of -55°C to 155°C. Those characteristics support use inside equipment, prototypes, and panel-fed assemblies where bends and space constraints matter. Engineers select it when they need a manageable cable that fits tight layouts without changing connector series at either end.