55 Watts Medium Power WR-51 Waveguide Load 15 GHz to 18 GHz
Product ID:
PE6821
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Maximum Power | 55 Watt |
| Waveguide Size | WR-51 |
| Minimum Frequency | 15 GHz |
| Maximum Frequency | 18 GHz |
| Impedance | 50 Ohm |
Description
55 Watts Medium Power WR-51 Waveguide Load 15 GHz to 18 GHz
PE6821 55 Watts medium power waveguide load (also known as waveguide termination) has a WR-51 input. This Pasternack WR-51 waveguide load / termination is rated for a minimum frequency of 15 GHz and a maximum frequency of 18 GHz. Our WR-51 waveguide terminator has a maximum input power of 55 Watts.
WR-51 waveguide load / termination PE6821 has an average maximum VSWR of 1.07:1. This Pasternack WR-51 medium power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-51 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table